IESNA:LM-63-2002
[TEST]P1383184
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3B-840-U-RW
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 109W 80CRI 4000K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (78) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.91A 109.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15301.3
TILT=NONE
78 -1 1 38 11 1 1 1.5000 0.5000 0.0000
1.000 1 109.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
1734.0 1734.0 1716.5 1706.0 1723.5 1755.0 1772.5 1811.1 1877.6 1972.2 2094.8 2224.4 2378.6 2560.7 2763.9 2995.1 3236.8 3468.0 3660.7 
3793.8 3877.9 3905.9 3793.8 3503.0 2844.5 2035.3 1926.7 1390.7 809.2 522.0 360.8 234.7 164.6 129.6 84.1 24.5 7.0 0.0 
1734.0 1723.5 1709.5 1702.5 1713.0 1748.0 1769.0 1811.1 1881.1 1972.2 2091.3 2231.4 2382.1 2560.7 2774.4 3005.6 3247.3 3478.5 3660.7 
3800.8 3888.4 3905.9 3811.3 3538.1 2858.5 2063.3 1926.7 1401.2 816.2 529.0 360.8 259.2 164.6 122.6 80.6 28.0 10.5 0.0 
1734.0 1720.0 1709.5 1706.0 1727.0 1765.5 1807.6 1863.6 1937.2 2045.8 2168.4 2312.0 2462.6 2641.3 2851.5 3079.2 3331.4 3559.1 3769.3 
3926.9 4025.0 4060.0 3990.0 3751.8 3163.3 2280.5 2147.4 1607.9 938.8 588.5 388.8 280.2 213.7 129.6 84.1 35.0 10.5 0.0 
1734.0 1727.0 1720.0 1720.0 1748.0 1800.6 1860.1 1933.7 2024.8 2133.4 2263.0 2403.1 2564.2 2732.4 2932.0 3156.2 3398.0 3653.7 3881.4 
4074.0 4207.2 4273.7 4259.7 4112.6 3751.8 2907.5 2707.9 2056.3 1320.6 742.6 472.9 318.8 224.2 157.6 101.6 38.5 10.5 0.0 
1734.0 1727.0 1730.5 1744.5 1779.5 1842.6 1923.2 2014.3 2115.8 2227.9 2357.5 2501.2 2651.8 2820.0 3009.1 3219.3 3457.5 3706.2 3965.4 
4186.1 4375.3 4497.9 4547.0 4522.4 4336.8 3937.4 3769.3 2967.1 2003.7 1194.5 616.5 353.8 224.2 161.1 94.6 38.5 14.0 0.0 
1734.0 1734.0 1748.0 1772.5 1818.1 1888.1 1972.2 2070.3 2182.4 2305.0 2434.6 2571.2 2711.4 2876.0 3054.7 3254.3 3478.5 3713.2 3969.0 
4217.7 4448.9 4638.0 4767.6 4851.7 4851.7 4715.1 4652.0 4326.3 3440.0 1958.2 1068.4 511.4 304.8 171.6 87.6 38.5 14.0 0.0 
1734.0 1741.0 1762.0 1800.6 1860.1 1926.7 2010.7 2108.8 2206.9 2322.5 2434.6 2557.2 2697.3 2837.5 3009.1 3191.3 3394.5 3611.6 3828.8 
4067.0 4301.7 4529.4 4736.1 4890.3 5005.9 5065.4 5079.4 5019.9 4375.3 3674.7 2333.0 1229.6 546.5 224.2 94.6 45.5 21.0 
0.0 
1734.0 1737.5 1765.5 1818.1 1888.1 1961.7 2038.8 2122.8 2206.9 2291.0 2385.6 2490.7 2606.3 2735.9 2883.0 3047.6 3236.8 3433.0 3636.2 
3867.4 4081.0 4294.7 4494.4 4683.6 4865.7 5016.4 5030.4 4855.2 4606.5 4466.4 3944.4 2998.6 1401.2 367.8 161.1 63.1 
24.5 0.0 
1734.0 1748.0 1783.1 1846.1 1919.7 1996.7 2073.8 2140.4 2203.4 2270.0 2340.0 2420.6 2511.7 2613.3 2739.4 2883.0 3054.7 3243.8 3433.0 
3639.7 3856.9 4067.0 4263.2 4448.9 4631.0 4718.6 4690.6 4438.4 4417.3 4364.8 4406.8 4011.0 2147.4 732.1 203.2 
70.1 28.0 0.0 
1734.0 1748.0 1783.1 1853.1 1937.2 2021.3 2101.8 2164.9 2224.4 2284.0 2347.0 2410.1 2483.7 2585.2 2707.9 2844.5 3019.6 3201.8 3390.9 
3587.1 3800.8 4000.5 4193.1 4385.8 4568.0 4571.5 4508.4 4252.7 4266.7 4147.6 4284.2 4053.0 2007.2 357.3 115.6 
52.5 28.0 0.0 
1734.0 1741.0 1786.6 1860.1 1940.7 2024.8 2112.3 2185.9 2234.9 2291.0 2357.5 2420.6 2494.2 2592.3 2711.4 2851.5 3019.6 3215.8 3405.0 
3608.1 3818.3 4021.5 4235.2 4410.3 4589.0 4571.5 4501.4 4252.7 4273.7 4140.6 4273.7 3895.4 1783.1 262.7 105.1 49.0 
28.0 0.0 
